Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Open-End-Urethane-Secondary-Cover
Urethane Open DR Cover
Unit of Measure
« 6 7 8 

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CKDR500 N/A Open N/A 5 in N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CKDR125MM N/A Open N/A 125 mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.34 in59.4 mm N/A 6 N/A
CKDR503 N/A Open N/A 5 3/16 in N/A 9.78 in248.4 mm N/A 8.71 in221.2 mm N/A 1.23 in31.2 mm N/A 1.33 in33.8 mm N/A 6 N/A
CKDR504 N/A Open N/A 5 1/4 in N/A 9.78 in248.4 mm N/A 8.71 in221.2 mm N/A 1.23 in31.2 mm N/A 1.33 in33.8 mm N/A 6 N/A
CKDR135MM N/A Open N/A 135 mm N/A 9.78 in248.4 mm N/A 8.71 in221.2 mm N/A 1.23 in31.2 mm N/A 1.33 in33.8 mm N/A 6 N/A
CKDR506 N/A Open N/A 5 3/8 in N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A
CKDR507 N/A Open N/A 5 7/16 in N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A
CKDR508 N/A Open N/A 5 1/2 in N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A
CKDR140MM N/A Open N/A 140 mm N/A 10.63 in270 mm N/A 9.47 in240.5 mm N/A 1.32 in33.5 mm N/A 1.42 in36.1 mm N/A 6 N/A
CKDR513 N/A Open N/A 5 13/16 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR514 N/A Open N/A 5 7/8 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR515 N/A Open N/A 5 15/16 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR600 N/A Open N/A 6 in N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR150MM N/A Open N/A 150 mm N/A 11.02 in280 mm N/A 9.58 in243.4 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR605 N/A Open N/A 6 5/16 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR606 N/A Open N/A 6 3/8 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR607 N/A Open N/A 6 7/16 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR608 N/A Open N/A 6 1/2 in N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR160MM N/A Open N/A 160 mm N/A 11.63 in295.4 mm N/A 10.08 in255.9 mm N/A 1.24 in31.5 mm N/A 1.34 in34 mm N/A 6 N/A
CKDR613 N/A Open N/A 6 13/16 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A
CKDR614 N/A Open N/A 6 7/8 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A
CKDR615 N/A Open N/A 6 15/16 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A
CKDR700 N/A Open N/A 7 in N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A
CKDR170MM N/A Open N/A 170 mm N/A 12.45 in316.1 mm N/A 10.72 in272.3 mm N/A 1.28 in32.5 mm N/A 1.38 in35.1 mm N/A 6 N/A
CKDR702 N/A Open N/A 7 1/8 in N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A
Unit of Measure
« 6 7 8