Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Open-End-Urethane-Secondary-Cover
Urethane Open DR Cover
Unit of Measure
« 6 7 8 

Part Number

Type

Shaft Size 

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CKDR703 N/A Open N/A 7 3/16 in N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A
CKDR704 N/A Open N/A 7 1/4 in N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A
CKDR180MM N/A Open N/A 180 mm N/A 13.20 in335.2 mm N/A 11.29 in286.8 mm N/A 1.51 in38.3 mm N/A 1.61 in40.9 mm N/A 6 N/A
CKDR713 N/A Open N/A 7 13/16 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A
CKDR714 N/A Open N/A 7 7/8 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A
CKDR715 N/A Open N/A 7 15/16 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A
CKDR800 N/A Open N/A 8 in N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A
CKDR200MM N/A Open N/A 200 mm N/A 14.45 in367 mm N/A 12.36 in314 mm N/A 1.63 in41.4 mm N/A 1.73 in43.9 mm N/A 6 N/A
Unit of Measure
« 6 7 8