Print Back
Made for harsh operating environments the urethane cover performs without rusting and cushions impact from debris.
Urethane Open End Cover with VR Seal
Urethane Open VR Cover
Unit of Measure
1 2 

Part Number

Type

Shaft Sizes

Dimension A

Dimension B

Dimension C1

Dimension C2

Number of Bolts

CAD

CVVR11 N/A Open N/A (1-15/16", 2") 50mm N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A
CVVR12 N/A Open N/A (2-3/16”, 2-1/4”) 55mm N/A 4.96 in126 mm N/A 4.16 in105.7 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A
CVVR14 N/A Open N/A (2-7/16”, 2-1/2”) (60mm, 65mm) N/A 5.2 in132.1 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.43 in36.3 mm N/A 4 N/A
CVVR16 N/A Open N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.73 in44 mm N/A 4 N/A
CVVR19 N/A Open N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.96 in50 mm N/A 4 N/A
CVVR22 N/A Open N/A (3-11/16“, 3-3/4“, 3-15/16”, 4") 100mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.5 in63.5 mm N/A 6 N/A
CVVR26 N/A Open N/A (4-7/16”, 4-1/2”) (110mm, 115mm) N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A
CVVR28 N/A Open N/A (4-15/16”, 5”) (125mm, 130mm) N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A
CKVR11 N/A Open N/A (1-15/16”, 2”) 50mm N/A 4.61 in117.1 mm N/A 3.81 in96.8 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A
CKVR15 N/A Open N/A (2-7/16”, 2-1/2”) (60mm, 65mm) N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.65 in41.9 mm N/A 4 N/A
CKVR17 N/A Open N/A (2-11/16”, 2-3/4”, 2-15/16”, 3”) (70mm, 75mm) N/A 6.32 in160.6 mm N/A 5.57 in141.5 mm N/A 1.22 in31 mm N/A 1.65 in41.9 mm N/A 4 N/A
CKVR20 N/A Open N/A (3-3/16”, 3-1/4”, 3-7/16”, 3-1/4”) (80mm, 85mm, 90mm) N/A 7.56 in192 mm N/A 6.88 in174.8 mm N/A 1.75 in44.4 mm N/A 2.18 in55.4 mm N/A 4 N/A
CKVR22 N/A Open N/A (3-11/16“, 3-3/4“, 3-15/16”, 4”) 100mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.5 in63.5 mm N/A 6 N/A
CKVR26 N/A Open N/A (4-7/16”, 4-1/2”) (110mm, 115mm) N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A
CKVR09 N/A Open N/A (1-7/16”, 1-1/2”) 40mm N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.55 in39.4 mm N/A 4 N/A
CKVR10 N/A Open N/A (1-11/16”, 1-3/4”) 45mm N/A 4.21 in106.9 mm N/A 3.41 in86.6 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A
CKVR12 N/A Open N/A 55mm N/A 4.96 in126 mm N/A 4.16 in105.7 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A
CKVR13 N/A Open N/A (2-3/16”, 2-1/4”) 55mm N/A 5.2 in132.1 mm N/A 4.57 in116.1 mm N/A 1.08 in27.4 mm N/A 1.43 in36.3 mm N/A 4 N/A
CKVR16 N/A Open N/A (2-11/16”, 2-3/4”) 70mm N/A 5.59 in142 mm N/A 4.84 in122.9 mm N/A 1.3 in33 mm N/A 1.65 in41.9 mm N/A 4 N/A
CKVR18 N/A Open N/A (3-3/16”, 3-1/4”) 80mm N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.96 in49.8 mm N/A 4 N/A
CKVR19 N/A Open N/A 85mm N/A 6.62 in168.1 mm N/A 5.87 in149.1 mm N/A 1.53 in38.9 mm N/A 1.96 in49.8 mm N/A 4 N/A
CKVR24 N/A Open N/A 110mm N/A 8.35 in212.1 mm N/A 7.67 in194.8 mm N/A 2.07 in52.6 mm N/A 2.5 in63.5 mm N/A 6 N/A
CKVR28 N/A Open N/A (4-15/16”, 5") 125mm N/A 9.06 in230.1 mm N/A 8.51 in216.2 mm N/A 2.24 in56.9 mm N/A 2.74 in69.6 mm N/A 6 N/A
CJVR08 N/A Open N/A (1-7/16”, 1-1/2") 35mm N/A 3.82 in97 mm N/A 3.02 in76.7 mm N/A 1.25 in31.8 mm N/A 1.55 in39.4 mm N/A 4 N/A
CJVR09 N/A Open N/A (1-11/16”, 1-3/4”) (40mm, 45mm) N/A 4.01 in101.9 mm N/A 3.21 in81.6 mm N/A 1.25 in31.8 mm N/A 1.6 in40.6 mm N/A 4 N/A
Unit of Measure
1 2