Part Number |
Maximum Operating Speed |
Bore (d) |
O.D. (D) |
Width (B) |
CAD |
|---|---|---|---|---|---|
| 23130EJW33C3VSL609 | N/A 430 rpm | N/A 150 mm | N/A 250 mm9.8425 in | N/A 80 mm3.1496 in |
N/A
|
| 22230EJW33VSL609 | N/A 400 rpm | N/A 150 mm | N/A 270 mm10.6299 in | N/A 73 mm2.8740 in |
N/A
|
| 22330EJW33VSL609 | N/A 360 rpm | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in |
N/A
|
| 22330EJW33C3VSL609 | N/A 360 rpm | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in |
N/A
|
| 23132EJW33C3VSL609 | N/A 400 rpm | N/A 160 mm | N/A 270 mm10.6299 in | N/A 86 mm3.3858 in |
N/A
|
| 23034EJW33VSL609 | N/A 400 rpm | N/A 170 mm | N/A 260 mm10.2362 in | N/A 67 mm2.6378 in |
N/A
|