Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22213KEJW33C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A
22213KEJW33C4 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A
22213KEJW841C3 N/A 65 mm N/A 120 mm4.7244 in N/A 31 mm1.2205 in N/A 5200 rpm N/A 4200 rpm N/A
22214EJ N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJC3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW33C2 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW33C3VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW33C4 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW33S2C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW33VSL609 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214EJW841 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214KEJW33 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22214KEJW33C3 N/A 70 mm N/A 125 mm4.9213 in N/A 31 mm1.2205 in N/A 4900 rpm N/A 4000 rpm N/A
22215EJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215EJW33C2 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215EJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215EJW33C3VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215EJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215EJW33VSL609 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215EJW841C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215KEJW33 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215KEJW33C3 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22215KEJW33C4 N/A 75 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
Unit of Measure
« 6 7 8 9 10 »