Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22215KEJW841C3 N/A 75.000 mm N/A 130.000 mm5.1181 in N/A 31 mm1.2205 in N/A 4600 rpm N/A 3800 rpm N/A
22216EJW33 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33C08C3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33C2 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33C3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33C3SLA N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33C3VSL609 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33C4 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33C5 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW33VSL609 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW841C3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216EJW841C4 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216KEJW33 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216KEJW33C2 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216KEJW33C3 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22216KEJW33C4 N/A 80 mm N/A 140.000 mm5.5118 in N/A 33 mm1.2992 in N/A 4400 rpm N/A 3600 rpm N/A
22217EJW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
22217EJW33C2 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
22217EJW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
22217EJW33C3SLA N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
22217EJW33C3VSL609 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A N/A N/A
22217EJW33C4 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
22217EJW33VSL609 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
22217EJW841 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
22217KEJW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 4200 rpm N/A 3500 rpm N/A
Unit of Measure
« 11 12 13 14 15 »