Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22219KEJW33C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A
22219KEJW33C4 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A
22219KEJW33W40 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A
22219KEJW841C3 N/A 95 mm N/A 170 mm6.6929 in N/A 43 mm1.6929 in N/A 4000 rpm N/A 3200 rpm N/A
22220EJ N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220EJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220EJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220EJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220EJW33C3SLA N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220EJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220EJW33VSL609 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220EJW33W97AC4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220KEJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220KEJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220KEJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22220KEJW841C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3800 rpm N/A 3100 rpm N/A
22222EJW33 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222EJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222EJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222EJW33C3SLA N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222EJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222EJW33VSL609 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222KEJW33 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
22222KEJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 53 mm2.0866 in N/A 3500 rpm N/A 2900 rpm N/A
Unit of Measure
« 11 12 13 14 15 »