Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22232EJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A
22232EJW33C3SLA N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A
22232EJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A
22232KEJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A
22232KEJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A
22232KEJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 2300 rpm N/A 1900 rpm N/A
22234EJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234EJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234EJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234EJW33C3SLA N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234EJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234KEJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234KEJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234KEJW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2100 rpm N/A 1800 rpm N/A
22234KEJW33W40IC4 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 2000 rpm N/A 1700 rpm N/A
22236EJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A
22236EJW33C2 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A
22236EJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A
22236EJW33C4 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A
22236KEJW33 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A
22236KEJW33C3 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A
22236KEJW40IW534C4 N/A 180 mm N/A 320 mm12.5984 in N/A 86 mm3.3858 in N/A 1900 rpm N/A 1600 rpm N/A
22238EJW33 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
22238EJW33C2 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
22238EJW33C3 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1800 rpm N/A 1500 rpm N/A
Unit of Measure
« 16 17 18 19 20 »