Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

21308KEJW33 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
21308KEJW33C3 N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 4200 rpm N/A 3500 rpm N/A
21309EJW33 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33C2 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33C4 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309EJW33VSL609 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309KEJW33 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21309KEJW33C3 N/A 45 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 3800 rpm N/A 3200 rpm N/A
21310EJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33C2 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33C4 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 3500 rpm N/A 2900 rpm N/A
21310EJW33VSL609 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A N/A N/A
21310KEJW33 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 3500 rpm N/A 2900 rpm N/A
21310KEJW33C3 N/A 50 mm N/A 110 mm4.3307 in N/A 27 mm1.0630 in N/A 3500 rpm N/A 2900 rpm N/A
21311EJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33C2 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33C4 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311EJW33VSL609 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311KEJW33 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21311KEJW33C3 N/A 55 mm N/A 120 mm4.7244 in N/A 29 mm1.1417 in N/A 3200 rpm N/A 2700 rpm N/A
21312EJW33 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
21312EJW33C2 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
Unit of Measure
1 2 3 4 5 »