Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22324EJW33C2 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324EJW33C3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324EJW33C3SLA | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324EJW33C4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324EJW33VSL609 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324EJW33W800C4 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324EJW33W89 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324KEJW33 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22324KEJW33C3 | N/A 120 mm | N/A 260 mm10.2362 in | N/A 86 mm3.3858 in | N/A 2300 rpm | N/A 2000 rpm |
N/A
|
| 22326EJW33 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326EJW33C2 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326EJW33C3 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326EJW33C3SLA | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326EJW33C4 | N/A 130 mm | N/A 280 mm11.0236 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326EJW33W800C4 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEJW33 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22326KEJW33C3 | N/A 130 mm | N/A 279.993 mm11.0233 in | N/A 93 mm3.6614 in | N/A 2000 rpm | N/A 1800 rpm |
N/A
|
| 22328EJW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C2 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C3SLA | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33C4 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33VSL609 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328EJW33W800C4 | N/A 140 mm | N/A 299.989 mm11.8106 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328KEJW33 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|