Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22328KEJW33C2 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22328KEJW33C3 | N/A 140 mm | N/A 300 mm11.811 in | N/A 102 mm4.0157 in | N/A 1800 rpm | N/A 1600 rpm |
N/A
|
| 22330EJW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C2 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C3SLA | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C3VSL609 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33C4 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33VSL609 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33W28C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330EJW33W800C4 | N/A 150 mm | N/A 319.993 mm12.5981 in | N/A 108 mm4.2520 in | N/A 1600 rpm | N/A 1500 rpm |
N/A
|
| 22330KEJW33 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22330KEJW33C3 | N/A 150 mm | N/A 320 mm12.5984 in | N/A 108 mm4.2520 in | N/A 1700 rpm | N/A 1500 rpm |
N/A
|
| 22332EJW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22332EJW33C2 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22332EJW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22332EJW33C4 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22332EJW33W800C4 | N/A 160 mm | N/A 339.993 mm13.3856 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22332KEJW33 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22332KEJW33C2 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22332KEJW33C3 | N/A 160 mm | N/A 340 mm13.3858 in | N/A 114 mm4.4882 in | N/A 1500 rpm | N/A 1300 rpm |
N/A
|
| 22334EJW33 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334EJW33C2 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334EJW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|
| 22334EJW33C4 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 1400 rpm | N/A 1300 rpm |
N/A
|