Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22340EJW33W45AW800C4 N/A 200 mm N/A 419.993 mm16.5352 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
22340KEJW33W45A N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
22340KEJW33W45AC2 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
22340KEJW33W45AC3 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
22340KEJW33W45AC4 N/A 200 mm N/A 420 mm16.5354 in N/A 138 mm5.4331 in N/A 1200 rpm N/A 1100 rpm N/A
22344EJW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A
22344EJW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A
22344EJW33W45AC6 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A
22344EJW33W45AW800C4 N/A 220 mm N/A 459.988 mm18.1098 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A
22344KEJW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A
22344KEJW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 1100 rpm N/A 960 rpm N/A
23022EJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23022EJW33C2 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23022EJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23022EJW33C4 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23022EJW33VSL609 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23022EJW841 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23022KEJW33 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23022KEJW33C3 N/A 110 mm N/A 170 mm6.6929 in N/A 45 mm1.7717 in N/A 3600 rpm N/A 3000 rpm N/A
23024EJW33 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3400 rpm N/A 2800 rpm N/A
23024EJW33C2 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3400 rpm N/A 2800 rpm N/A
23024EJW33C3 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3400 rpm N/A 2800 rpm N/A
23024EJW33C4 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3400 rpm N/A 2800 rpm N/A
23024EJW33-PROTO N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3300 rpm N/A 2700 rpm N/A
23024EJW33VSL609 N/A 120 mm N/A 180 mm7.0866 in N/A 46 mm1.8110 in N/A 3400 rpm N/A 2800 rpm N/A
Unit of Measure
« 26 27 28 29 30 »