Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23024EJW841C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3300 rpm | N/A 2700 rpm |
N/A
|
| 23024KEJW33 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024KEJW33C3 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23024KEJW33C5 | N/A 120 mm | N/A 180 mm7.0866 in | N/A 46 mm1.8110 in | N/A 3400 rpm | N/A 2800 rpm |
N/A
|
| 23026EJW33 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33C2 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33C3 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33C4 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026EJW33VSL609 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A | N/A |
N/A
|
| 23026KEJW33 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23026KEJW33C3 | N/A 130 mm | N/A 200 mm7.874 in | N/A 52 mm2.0472 in | N/A 3100 rpm | N/A 2600 rpm |
N/A
|
| 23028EJW33 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028EJW33C2 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028EJW33C3 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028EJW33C4 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028EJW33C5 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028EJW33VSL609 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A | N/A |
N/A
|
| 23028EJW33W89C4 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028KEJW33 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028KEJW33C3 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23028KEJW33C4 | N/A 140 mm | N/A 210.000 mm8.2677 in | N/A 53 mm2.0866 in | N/A 2900 rpm | N/A 2400 rpm |
N/A
|
| 23030EJW33 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 23030EJW33C2 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 23030EJW33C3 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|
| 23030EJW33C4 | N/A 150 mm | N/A 225 mm8.8583 in | N/A 56 mm2.2047 in | N/A 2600 rpm | N/A 2200 rpm |
N/A
|