Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

21312EJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
21312EJW33C4 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
21312EJW33VSL609 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
21312KEJW33 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
21312KEJW33C3 N/A 60 mm N/A 130 mm5.1181 in N/A 31 mm1.2205 in N/A 2900 rpm N/A 2500 rpm N/A
21313EJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21313EJW33C2 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21313EJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21313EJW33C3VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21313EJW33C4 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21313EJW33VSL609 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21313KEJW33 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21313KEJW33C3 N/A 65 mm N/A 140 mm5.5118 in N/A 33 mm1.2992 in N/A 2800 rpm N/A 2300 rpm N/A
21314EJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 2600 rpm N/A 2200 rpm N/A
21314EJW33C2 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 2600 rpm N/A 2200 rpm N/A
21314EJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 2600 rpm N/A 2200 rpm N/A
21314EJW33C4 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 2600 rpm N/A 2200 rpm N/A
21314EJW33VSL609 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 2600 rpm N/A 2200 rpm N/A
21314KEJW33 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 2600 rpm N/A 2200 rpm N/A
21314KEJW33C3 N/A 70 mm N/A 150 mm5.9055 in N/A 35 mm1.3780 in N/A 2600 rpm N/A 2200 rpm N/A
21315EJW33 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A
21315EJW33C2 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A
21315EJW33C3 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A
21315EJW33C3VSL609 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A N/A N/A
21315EJW33C4 N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 2500 rpm N/A 2100 rpm N/A
Unit of Measure
1 2 3 4 5 »