Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23052KEJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1300 rpm N/A 1100 rpm N/A
23056EJW33 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056EJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056EJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056EJW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056EJW507C08C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056EJW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW40IW534 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW40IW534C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23056KEJW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 1300 rpm N/A 1100 rpm N/A
23060EJW33 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW33C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW507C08C4 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060EJW509C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060KEJW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23060KEJW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 1100 rpm N/A 960 rpm N/A
23064EJW25W507C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW25W507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW507C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
Unit of Measure
« 31 32 33 34 35 »