Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23064EJW507C08C2 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW507C08C4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW509C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064EJW509C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW40IW507C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW40IW507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW507C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW507C08C2 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23064KEJW507C08C4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 1000 rpm N/A 890 rpm N/A
23068EJW25W507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068EJW25W507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068EJW25W509C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068EJW507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068EJW507C08C2 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068EJW507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068EJW507C08C4 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068KEJW507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068KEJW507C08C2 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068KEJW507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068KEJW507C08C4 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23068KEJW507C08C6 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 950 rpm N/A 810 rpm N/A
23072EJW507C08 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A
23072EJW507C08C2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 910 rpm N/A 780 rpm N/A
Unit of Measure
« 31 32 33 34 35 »