Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23080EJW509C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
23080EJW509C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
23080KEJW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
23080KEJW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
23080KEJW906A N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
23080KEJW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 770 rpm N/A 670 rpm N/A
23120EJW33 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120EJW33C2 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120EJW33C3 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120EJW33C3VSL609 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120EJW33C4 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120EJW33VSL609 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120EJW33W21A N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120KEJW33 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23120KEJW33C3 N/A 100 mm N/A 165.000 mm6.4961 in N/A 52 mm2.0472 in N/A 3200 rpm N/A 2700 rpm N/A
23122EJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23122EJW33C2 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23122EJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23122EJW33C3VSL609 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23122EJW33C4 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23122EJW841C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23122KEJW33 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23122KEJW33C3 N/A 110 mm N/A 180 mm7.0866 in N/A 56 mm2.2047 in N/A 3000 rpm N/A 2500 rpm N/A
23124EJW33 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
23124EJW33C2 N/A 120 mm N/A 200 mm7.874 in N/A 62 mm2.4409 in N/A 2700 rpm N/A 2200 rpm N/A
Unit of Measure
« 31 32 33 34 35 »