Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23156EJW45CC08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23156EJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23156EJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23156EJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23156KEJW507C08 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23156KEJW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23156KEJW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23156KEJW507C08C7 N/A 280 mm N/A 460 mm18.1100 in N/A 146 mm5.7480 in N/A 880 rpm N/A 780 rpm N/A
23160EJW33W40W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160EJW33W40W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160EJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160EJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160EJW509C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160EJW509C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160KEJW33W40IW45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160KEJW507C08 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160KEJW507C08C3 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23160KEJW507C08C4 N/A 300 mm N/A 500 mm19.685 in N/A 160 mm6.299 in N/A 770 rpm N/A 690 rpm N/A
23164EJW45CC08 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
23164EJW507C08 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
23164EJW507C08C2 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 700 rpm N/A 630 rpm N/A
Unit of Measure
« 36 37 38 39 40 »