Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23220KEJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2400 rpm N/A
23220KEJW841 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 2700 rpm N/A 2300 rpm N/A
23222EJW33 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222EJW33C2 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222EJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222EJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222EJW33VSL609 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222KEJW33 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222KEJW33C3 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23222KEJW33C4 N/A 110 mm N/A 200 mm7.874 in N/A 69.800 mm2.7480 in N/A 2400 rpm N/A 2100 rpm N/A
23224EJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C3VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224EJW33VSL609 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33C2 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23224KEJW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 2100 rpm N/A 1900 rpm N/A
23226EJW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C2 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C3SLA N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33C3VSL609 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
Unit of Measure
« 41 42 43 44 45 »