Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23226EJW33C4 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226EJW33VSL609 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226KEJW33 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23226KEJW33C3 N/A 130 mm N/A 230.000 mm9.0551 in N/A 80 mm3.1496 in N/A 1900 rpm N/A 1700 rpm N/A
23228EJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23228EJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23228EJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23228EJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23228KEJW33 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23228KEJW33C2 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23228KEJW33C3 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23228KEJW33C4 N/A 140 mm N/A 250 mm9.8425 in N/A 88 mm3.4646 in N/A 1700 rpm N/A 1500 rpm N/A
23230EJW33 N/A 150 mm N/A 270.000 mm10.6299 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1400 rpm N/A
23230EJW33C3 N/A 150 mm N/A 270.000 mm10.6299 in N/A 96 mm3.7795 in N/A 1500 rpm N/A 1400 rpm N/A
23232EJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23232EJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23232EJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23232EJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23232KEJW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23232KEJW33C2 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23232KEJW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23232KEJW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1400 rpm N/A 1200 rpm N/A
23234EJW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A
23234EJW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A
23234EJW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 1300 rpm N/A 1100 rpm N/A
Unit of Measure
« 41 42 43 44 45 »