Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23234EJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234KEJW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234KEJW33C2 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234KEJW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23234KEJW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 23236EJW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236EJW33C2 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236EJW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236EJW33C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236KEJW33 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236KEJW33C2 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236KEJW33C3 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23236KEJW33C4 | N/A 180 mm | N/A 320 mm12.5984 in | N/A 112 mm4.4094 in | N/A 1200 rpm | N/A 1100 rpm |
N/A
|
| 23238EJW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23238EJW33C2 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23238EJW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23238EJW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23238KEJW33 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23238KEJW33C2 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23238KEJW33C3 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23238KEJW33C4 | N/A 190 mm | N/A 340 mm13.3858 in | N/A 120 mm4.7244 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 23240EJW33 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240EJW33C2 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240EJW33C3 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|
| 23240EJW33C4 | N/A 200 mm | N/A 360 mm14.1732 in | N/A 128 mm5.0394 in | N/A 1000 rpm | N/A 940 rpm |
N/A
|