Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

23252EJW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252EJW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252EJW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252EJW509C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252KEJW507C08 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252KEJW507C08C2 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252KEJW507C08C3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252KEJW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23252KEJW906AC3 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 720 rpm N/A 660 rpm N/A
23256EJW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
23256EJW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
23256KEJW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
23256KEJW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 660 rpm N/A 610 rpm N/A
23260EJW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260EJW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260EJW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260EJW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260EJW525C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260KEJW507C08 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260KEJW507C08C2 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260KEJW507C08C3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260KEJW507C08C4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260KEJW906A N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260KEJW906AC3 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
23260KEJW906AC4 N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 590 rpm N/A 540 rpm N/A
Unit of Measure
« 46 47 48 49 50 »