Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 23264EJW45C | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264EJW507C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264EJW507C08C2 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264EJW507C08C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264EJW507C08C4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264EJW525C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264KEJW507C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264KEJW507C08C2 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264KEJW507C08C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264KEJW507C08C4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264KEJW906A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264KEJW906AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23264KEJW906AC4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 540 rpm | N/A 490 rpm |
N/A
|
| 23956EJW33 | N/A 280 mm | N/A 380.000 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1300 rpm | N/A 1100 rpm |
N/A
|
| 24015EJW33 | N/A 75.000 mm | N/A 115.000 mm4.5276 in | N/A 40 mm1.5748 in | N/A 4300 rpm | N/A 3500 rpm |
N/A
|
| 24015EJW33S3C4 | N/A 75.000 mm | N/A 115.000 mm4.5276 in | N/A 40 mm1.5748 in | N/A 4300 rpm | N/A 3500 rpm |
N/A
|
| 24020EJW33 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 24020EJW33C2 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 24020EJW33C3 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 24020EJW33C4 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 24020EJW841C3 | N/A 100 mm | N/A 150 mm5.9055 in | N/A 50 mm1.9685 in | N/A 3200 rpm | N/A 2700 rpm |
N/A
|
| 24022EJW33 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 24022EJW33C2 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 24022EJW33C3 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|
| 24022EJW33C4 | N/A 110 mm | N/A 170 mm6.6929 in | N/A 60 mm2.3622 in | N/A 3000 rpm | N/A 2500 rpm |
N/A
|