Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

21319EJW33C2 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
21319EJW33C3 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
21319EJW33C4 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
21319KEJW33 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
21319KEJW33C2 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
21319KEJW33C3 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
21319KEJW33C4 N/A 95 mm N/A 200 mm7.8740 in N/A 45 mm1.7717 in N/A 2100 rpm N/A 1800 rpm N/A
21320EJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
21320EJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
21320EJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
21320EJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
21320KEJW33 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
21320KEJW33C2 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
21320KEJW33C3 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
21320KEJW33C4 N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 2000 rpm N/A 1700 rpm N/A
22205EJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22205EJW33C2 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22205EJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22205EJW33C3SLA N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22205EJW33C3VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A
22205EJW33C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22205EJW33C5 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22205EJW33VSL609 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A N/A N/A
22205EJW841C4 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22205KEJW33 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
Unit of Measure
1 2 3 4 5 »