Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24036EJW33W59DC3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A
24036EJW901C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A
24036KEJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A
24036KEJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A
24036KEJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1500 rpm N/A 1300 rpm N/A
24038EJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A
24038EJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A
24038EJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A
24038EJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A
24038KEJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1400 rpm N/A 1200 rpm N/A
24040EJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040EJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040EJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040EJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040EJW33W21A N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040EJW33W25 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040EJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040EJW841 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040KEJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040KEJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040KEJW33W40I N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040KEJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24040KEJW507C08C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1300 rpm N/A 1100 rpm N/A
24044EJW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A
24044EJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A
Unit of Measure
« 51 52 53 54 55 »