Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24044EJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A
24044EJW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 1200 rpm N/A 1000 rpm N/A
24048EJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24048EJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24048EJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24048EJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1100 rpm N/A 950 rpm N/A
24052EJW33 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24052EJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24052EJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24052EJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 140 mm5.5118 in N/A 950 rpm N/A 840 rpm N/A
24056EJW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24056EJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24056EJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24056EJW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33C2 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33C3 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24056KEJW33C4 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 870 rpm N/A 770 rpm N/A
24060EJW33W25W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W25W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W25W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45AC2 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
24060EJW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 770 rpm N/A 680 rpm N/A
Unit of Measure
« 51 52 53 54 55 »