Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24126EJW33 N/A 130 mm N/A 210.000 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A
24126EJW33C2 N/A 130 mm N/A 210.000 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A
24126EJW33C3 N/A 130 mm N/A 210.000 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A
24126EJW33C4 N/A 130 mm N/A 210.000 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A
24126EJW841 N/A 130 mm N/A 210.000 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A
24126KEJW33 N/A 130 mm N/A 210.000 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A
24126KEJW33C3 N/A 130 mm N/A 210.000 mm8.2677 in N/A 80 mm3.1496 in N/A 1700 rpm N/A 1500 rpm N/A
24128EJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24128EJW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24128EJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24128EJW33C4 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24128EJW33W25 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24128EJW33W25C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24128KEJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24128KEJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1500 rpm N/A 1300 rpm N/A
24130EJW33 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24130EJW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24130EJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24130EJW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24130EJW841 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24130EJW841C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24130KEJW33 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24130KEJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1300 rpm N/A 1200 rpm N/A
24132EJW33 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
24132EJW33C2 N/A 160 mm N/A 270.000 mm10.6299 in N/A 109 mm4.2913 in N/A 1100 rpm N/A 1000 rpm N/A
Unit of Measure
« 56 57 58 59 60