Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 24132EJW33C3 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 24132EJW33C4 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 24132EJW841C3 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 24132KEJW33 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 24132KEJW33C3 | N/A 160 mm | N/A 270.000 mm10.6299 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 1000 rpm |
N/A
|
| 24134EJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134EJW33C2 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134EJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134EJW33C3SLA | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134EJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134EJW841 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134KEJW33 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134KEJW33C3 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24134KEJW33C4 | N/A 170 mm | N/A 280 mm11.0236 in | N/A 109 mm4.2913 in | N/A 1100 rpm | N/A 980 rpm |
N/A
|
| 24136EJW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 960 rpm | N/A 890 rpm |
N/A
|
| 24136EJW33C2 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 960 rpm | N/A 890 rpm |
N/A
|
| 24136EJW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 960 rpm | N/A 890 rpm |
N/A
|
| 24136EJW33C4 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 960 rpm | N/A 890 rpm |
N/A
|
| 24136KEJW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 960 rpm | N/A 890 rpm |
N/A
|
| 24136KEJW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 118 mm4.6457 in | N/A 960 rpm | N/A 890 rpm |
N/A
|
| 24138EJW33 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|
| 24138EJW33C2 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|
| 24138EJW33C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|
| 24138EJW33C4 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|
| 24138EJW841 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|