Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 24138EJW841C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|
| 24138KEJW33 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|
| 24138KEJW33C3 | N/A 190 mm | N/A 320 mm12.5984 in | N/A 128 mm5.0394 in | N/A 890 rpm | N/A 820 rpm |
N/A
|
| 24140EJW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140EJW33C2 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140EJW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140EJW33C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140EJW507MW40IW69C2 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140KEJW33 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140KEJW33C2 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140KEJW33C3 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24140KEJW33C4 | N/A 200 mm | N/A 340 mm13.3858 in | N/A 140 mm5.5118 in | N/A 870 rpm | N/A 800 rpm |
N/A
|
| 24144EJW33 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 800 rpm | N/A 730 rpm |
N/A
|
| 24144EJW33C2 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 800 rpm | N/A 730 rpm |
N/A
|
| 24144EJW33C3 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 800 rpm | N/A 730 rpm |
N/A
|
| 24144EJW33C4 | N/A 220 mm | N/A 370 mm14.5669 in | N/A 150 mm5.9055 in | N/A 800 rpm | N/A 730 rpm |
N/A
|
| 24148EJW33W45A | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 670 rpm | N/A 620 rpm |
N/A
|
| 24148EJW33W45AC2 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 670 rpm | N/A 620 rpm |
N/A
|
| 24148EJW33W45AC3 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 670 rpm | N/A 620 rpm |
N/A
|
| 24148EJW33W45AC4 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 670 rpm | N/A 620 rpm |
N/A
|
| 24148EJW507MW40IW69C2 | N/A 240 mm | N/A 400 mm15.748 in | N/A 160 mm6.2992 in | N/A 670 rpm | N/A 620 rpm |
N/A
|
| 24152EJW33W40IW45AC2 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 590 rpm | N/A 550 rpm |
N/A
|
| 24152EJW33W45A | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 590 rpm | N/A 550 rpm |
N/A
|
| 24152EJW33W45AC2 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 590 rpm | N/A 550 rpm |
N/A
|
| 24152EJW33W45AC3 | N/A 260 mm | N/A 440 mm17.323 in | N/A 180 mm7.087 in | N/A 590 rpm | N/A 550 rpm |
N/A
|