Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24152EJW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A
24152EJW33W45AC5 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A
24152KEJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A
24152KEJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A
24152KEJW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A
24152KEJW33W45AC6 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 590 rpm N/A 550 rpm N/A
24156EJW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156EJW33W45AC2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156EJW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156EJW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156EJW33W45AC6 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156KEJW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156KEJW33W45AC2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156KEJW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24156KEJW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 530 rpm N/A 500 rpm N/A
24160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24160EJW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24160EJW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24160KEJW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24160KEJW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 480 rpm N/A 450 rpm N/A
24164EJW33W45A N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
24164EJW33W45AC2 N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
Unit of Measure
« 56 57 58 59 60