Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

22205KEJW33C3 N/A 25 mm N/A 52 mm2.0472 in N/A 18 mm0.7087 in N/A 11700 rpm N/A 9300 rpm N/A
22206EJC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW33C2 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW33C3SLA N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW33C3VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A
22206EJW33C4 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW33VSL609 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A N/A N/A
22206EJW33W57 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW841 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJW841C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206EJWSLBC3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206KEJW33 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22206KEJW33C3 N/A 30 mm N/A 62 mm2.4409 in N/A 20 mm0.7874 in N/A 9900 rpm N/A 7900 rpm N/A
22207EJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207EJW33C2 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207EJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207EJW33C3SLA N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207EJW33C3VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207EJW33C4 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207EJW33VSL609 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207EJW841 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207KEJW33 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
22207KEJW33C3 N/A 35 mm N/A 72 mm2.8346 in N/A 23 mm0.9055 in N/A 8700 rpm N/A 7000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »