Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Better contaminant purging from slots on cage face helps extend bearing life
  • Greater fatigue strength and increased wear resistance provide tougher protection against shock and acceleration loading from a hardened steel cage
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

Bore (d)

O.D. (D)

Width (B)

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

CAD

24164EJW33W45AC3 N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
24164EJW33W45AC4 N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
24164KEJW33W45A N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
24164KEJW33W45AC2 N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
24164KEJW33W45AC3 N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
24164KEJW33W45AC4 N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A 420 rpm N/A 390 rpm N/A
Unit of Measure
« 56 57 58 59 60