Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
CAD |
|---|---|---|---|---|---|---|
| 22208EJW33 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208EJW33C2 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208EJW33C3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208EJW33C3VSL609 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208EJW33C4 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208EJW33VSL609 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208EJW841 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208KEJW33 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22208KEJW33C3 | N/A 40 mm | N/A 80 mm3.1496 in | N/A 23 mm0.9055 in | N/A 7600 rpm | N/A 6100 rpm |
N/A
|
| 22209EJW33 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209EJW33C2 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209EJW33C3 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209EJW33C3VSL609 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209EJW33C4 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209EJW33C5 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209EJW33VSL609 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A | N/A |
N/A
|
| 22209KEJW33 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209KEJW33C3 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209KEJW33C3VSL609 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22209KEJW841C3 | N/A 45 mm | N/A 85 mm3.3465 in | N/A 23 mm0.9055 in | N/A 6900 rpm | N/A 5600 rpm |
N/A
|
| 22210EJW33 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 6300 rpm | N/A 5100 rpm |
N/A
|
| 22210EJW33C2 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 6300 rpm | N/A 5100 rpm |
N/A
|
| 22210EJW33C3 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 6300 rpm | N/A 5100 rpm |
N/A
|
| 22210EJW33C3SLA | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 6300 rpm | N/A 5100 rpm |
N/A
|
| 22210EJW33C3VSL609 | N/A 50 mm | N/A 90 mm3.5433 in | N/A 23 mm0.9055 in | N/A 6300 rpm | N/A 5100 rpm |
N/A
|