Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM130BXHF | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHF | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHFKPS | N/A 130 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHFKPS | N/A 130 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHFRSS | N/A 130 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHFRSS | N/A 130 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHFHTPS | N/A 130 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHFHTPS | N/A 130 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHFATL | N/A 130 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHFATL | N/A 130 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM130BXHFFS | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM130BRHFFS | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE503BXHF | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHF | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHFKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHFKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHFRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHFRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHFHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHFHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHFATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHFATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE503BXHFFS | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|
| LSE503BRHFFS | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A 5799.99 lbf25800 N | N/A 1570 rpm |
N/A
|
| LSE504BXHF | N/A 5.25 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 94869 lbf422000 N | N/A 131513 lbf585000 N | N/A | N/A 1570 rpm |
N/A
|