Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM170BXHFRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHFRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHFRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170ABXHFHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BXHFHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHFHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHFHTPS | N/A 170 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170ABXHFATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BXHFATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHFATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHFATL | N/A 170 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170ABXHFFS | N/A 170 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BXHFFS | N/A 170 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHFFS | N/A 170 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHFFS | N/A 170 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHF | N/A 6.75 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHF | N/A 6.75 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHFKPS | N/A 6.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHFKPS | N/A 6.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHFRSS | N/A 6.75 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHFRSS | N/A 6.75 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHFHTPS | N/A 6.75 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHFHTPS | N/A 6.75 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHFATL | N/A 6.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHFATL | N/A 6.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|