Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE111BXHF | N/A 1.6875 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHF | N/A 1.6875 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHFKPS | N/A 1.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHFKPS | N/A 1.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHFRSS | N/A 1.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHFRSS | N/A 1.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHFHTPS | N/A 1.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHFHTPS | N/A 1.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHFATL | N/A 1.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHFATL | N/A 1.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHFFS | N/A 1.6875 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHFFS | N/A 1.6875 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHF | N/A 1.75 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHF | N/A 1.75 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHFKPS | N/A 1.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHFKPS | N/A 1.75 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHFRSS | N/A 1.75 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHFRSS | N/A 1.75 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHFHTPS | N/A 1.75 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHFHTPS | N/A 1.75 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHFATL | N/A 1.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHFATL | N/A 1.75 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHFFS | N/A 1.75 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHFFS | N/A 1.75 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHF | N/A 45 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|