Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE315BXHFKPS | N/A 3.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE315BRHFKPS | N/A 3.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE315BXHFRSS | N/A 3.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE315BRHFRSS | N/A 3.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE315BXHFHTPS | N/A 3.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE315BRHFHTPS | N/A 3.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE315BXHFATL | N/A 3.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE315BRHFATL | N/A 3.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE315BXHFFS | N/A 3.9375 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE315BRHFFS | N/A 3.9375 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BXHF | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BRHF | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BXHFKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BRHFKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BXHFRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BRHFRSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BXHFHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BRHFHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BXHFATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BRHFATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE400BXHFFS | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSE400BRHFFS | N/A 4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM105BXHF | N/A 105 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|
| MSM105BRHF | N/A 105 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM105BXHFKPS | N/A 105 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A | N/A 2130 rpm |
N/A
|