Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE407BRHFRSS | N/A 4 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE407BXHFHTPS | N/A 4 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE407BRHFHTPS | N/A 4 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE407BXHFATL | N/A 4 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE407BRHFATL | N/A 4 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE407BXHFFS | N/A 4 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE407BRHFFS | N/A 4 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BXHF | N/A 4.5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BRHF | N/A 4.5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BXHFKPS | N/A 4.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BRHFKPS | N/A 4.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BXHFRSS | N/A 4.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BRHFRSS | N/A 4.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BXHFHTPS | N/A 4.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BRHFHTPS | N/A 4.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BXHFATL | N/A 4.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BRHFATL | N/A 4.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSE408BXHFFS | N/A 4.5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSE408BRHFFS | N/A 4.5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM115BXHF | N/A 115 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM115BRHF | N/A 115 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM115BXHFKPS | N/A 115 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM115BRHFKPS | N/A 115 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|
| MSM115BXHFRSS | N/A 115 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A | N/A 1820 rpm |
N/A
|
| MSM115BRHFRSS | N/A 115 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A
|