Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE607BXHFRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BRHFRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BXHFHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BRHFHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BXHFATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BRHFATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE607BXHFFS | N/A 6 7/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE607BRHFFS | N/A 6 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHF | N/A 6.5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHF | N/A 6.5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHFKPS | N/A 6.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHFKPS | N/A 6.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHFRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHFRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHFHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHFHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHFATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHFATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE608BXHFFS | N/A 6.5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A | N/A 1200 rpm |
N/A
|
| MSE608BRHFFS | N/A 6.5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 189289 lbf842000 N | N/A 264151 lbf1175000 N | N/A 13803 lbf61400 N | N/A 1200 rpm |
N/A
|
| MSE611BXHF | N/A 6 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE611BRHF | N/A 6 11/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE611BXHFKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|
| MSE611BRHFKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A 16006 lbf71200 N | N/A 1120 rpm |
N/A
|
| MSE611BXHFRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208398 lbf927000 N | N/A 305066 lbf1357000 N | N/A | N/A 1120 rpm |
N/A
|