Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM230BRHF | N/A 230 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM230BXHFKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM230BRHFKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM230BXHFRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM230BRHFRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM230BXHFHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM230BRHFHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM230BXHFATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM230BRHFATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM230BXHFFS | N/A 230 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSM230BRHFFS | N/A 230 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSM240BXHF | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM240BRHF | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM240BXHFKPS | N/A 240 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM240BRHFKPS | N/A 240 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM240BXHFRSS | N/A 240 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM240BRHFRSS | N/A 240 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM240BXHFHTPS | N/A 240 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM240BRHFHTPS | N/A 240 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM240BXHFATL | N/A 240 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM240BRHFATL | N/A 240 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM240BXHFFS | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM240BRHFFS | N/A 240 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE908BXHF | N/A 9.5 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE908BRHF | N/A 9.5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|