Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE507BRHSFS | N/A 5 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSE508BXHS | N/A 5.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSE508BRHS | N/A 5.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSE508BXHSKPS | N/A 5.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSE508BRHSKPS | N/A 5.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSE508BXHSRSS | N/A 5.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSE508BRHSRSS | N/A 5.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSE508BXHSHTPS | N/A 5.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSE508BRHSHTPS | N/A 5.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSE508BXHSATL | N/A 5.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSE508BRHSATL | N/A 5.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSE508BXHSFS | N/A 5.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSE508BRHSFS | N/A 5.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BXHS | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BRHS | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BXHSKPS | N/A 140 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BRHSKPS | N/A 140 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BXHSRSS | N/A 140 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BRHSRSS | N/A 140 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BXHSHTPS | N/A 140 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BRHSHTPS | N/A 140 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BXHSATL | N/A 140 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BRHSATL | N/A 140 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|
| HSM140BXHSFS | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A | N/A 1340 rpm |
N/A
|
| HSM140BRHSFS | N/A 140 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208623 lbf928000 N | N/A 284383 lbf1265000 N | N/A 13219 lbf58800 N | N/A 1340 rpm |
N/A
|