Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM160BRHSKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM160BXHSRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM160BRHSRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM160BXHSHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM160BRHSHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM160BXHSATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM160BRHSATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM160BXHSFS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM160BRHSFS | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE607BXHS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE607BRHS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE607BXHSKPS | N/A 6 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE607BRHSKPS | N/A 6 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE607BXHSRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE607BRHSRSS | N/A 6 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE607BXHSHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE607BRHSHTPS | N/A 6 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE607BXHSATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE607BRHSATL | N/A 6 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE607BXHSFS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE607BRHSFS | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BXHS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BRHS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BXHSKPS | N/A 6.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BRHSKPS | N/A 6.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|