Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE608BXHSRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BRHSRSS | N/A 6.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BXHSHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BRHSHTPS | N/A 6.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BXHSATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BRHSATL | N/A 6.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE608BXHSFS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE608BRHSFS | N/A 6.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE611BXHS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE611BRHS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE611BXHSKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE611BRHSKPS | N/A 6 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE611BXHSRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE611BRHSRSS | N/A 6 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE611BXHSHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE611BRHSHTPS | N/A 6 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE611BXHSATL | N/A 6 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE611BRHSATL | N/A 6 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSE611BXHSFS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSE611BRHSFS | N/A 6 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BXHS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM170BRHS | N/A 170 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BXHSKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|
| HSM170BRHSKPS | N/A 170 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A 17805 lbf79200 N | N/A 1110 rpm |
N/A
|
| HSM170BXHSRSS | N/A 170 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 268871 lbf1196000 N | N/A 354299 lbf1576000 N | N/A | N/A 1110 rpm |
N/A
|