Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM260BXHSFS N/A 260 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM260BRHSHTPS N/A 260 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BXHSHTPS N/A 260 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM260BRHSATL N/A 260 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BXHSATL N/A 260 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM260BRHSKPS N/A 260 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BXHSKPS N/A 260 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM260BRHSRSS N/A 260 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM260BXHSRSS N/A 260 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE1100BXHS N/A 11 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSE1100BRHS N/A 11 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSE1100BXHSKPS N/A 11 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSE1100BRHSKPS N/A 11 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSE1100BXHSRSS N/A 11 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSE1100BRHSRSS N/A 11 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSE1100BXHSHTPS N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSE1100BRHSHTPS N/A 11 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSE1100BXHSATL N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSE1100BRHSATL N/A 11 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSE1100BXHSFS N/A 11 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSE1100BRHSFS N/A 11 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BXHS N/A 280 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSM280BRHS N/A 280 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
HSM280BXHSKPS N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A N/A 620 rpm N/A
HSM280BRHSKPS N/A 280 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 495029 lbf2202000 N N/A 788405 lbf3507000 N N/A 34396 lbf153000 N N/A 620 rpm N/A
Unit of Measure
« 26 27 28 29 30 »