Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE1800BXHSKPS | N/A 18 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BRHSKPS | N/A 18 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BXHSRSS | N/A 18 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BRHSRSS | N/A 18 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BXHSHTPS | N/A 18 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BRHSHTPS | N/A 18 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BXHSATL | N/A 18 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BRHSATL | N/A 18 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BXHSFS | N/A 18 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSE1800BRHSFS | N/A 18 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BRHSLAB | N/A 18 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSE1800BXHSLAB | N/A 18 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BXHS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BRHS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BXHSKPS | N/A 460 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BRHSKPS | N/A 460 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BXHSRSS | N/A 460 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BRHSRSS | N/A 460 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BXHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BRHSHTPS | N/A 460 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BXHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BRHSATL | N/A 460 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BXHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A | N/A 340 rpm |
N/A
|
| HSM460BRHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|
| HSM460BRHSLAB | N/A 460 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 855848 lbf3807000 N | N/A 1486212 lbf6611000 N | N/A 67982 lbf302400 N | N/A 340 rpm |
N/A
|