Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSM560BXHSHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BRHSHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BXHSATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BRHSATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BXHSFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM560BRHSFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BRHSLAB | N/A 560 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A 86012 lbf382600 N | N/A 280 rpm |
N/A
|
| HSM560BXHSLAB | N/A 560 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 1077959 lbf4795000 N | N/A 2115902 lbf9412000 N | N/A | N/A 280 rpm |
N/A
|
| HSM580BXHS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM580BRHS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM580BXHSKPS | N/A 580 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM580BRHSKPS | N/A 580 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM580BXHSRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM580BRHSRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM580BXHSHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM580BRHSHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM580BXHSATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM580BRHSATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSM580BXHSFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSM580BRHSFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2300BXHS | N/A 23 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSE2300BRHS | N/A 23 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2300BXHSKPS | N/A 23 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|
| HSE2300BRHSKPS | N/A 23 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A 89924 lbf400000 N | N/A 270 rpm |
N/A
|
| HSE2300BXHSRSS | N/A 23 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 1113029 lbf4951000 N | N/A 2124669 lbf9451000 N | N/A | N/A 270 rpm |
N/A
|