Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM110BXHSRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM110BRHSRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM110BXHSHTPS N/A 110 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM110BRHSHTPS N/A 110 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM110BXHSATL N/A 110 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM110BRHSATL N/A 110 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSM110BXHSFS N/A 110 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSM110BRHSFS N/A 110 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE407BXHS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE407BRHS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE407BXHSKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE407BRHSKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE407BXHSRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE407BRHSRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE407BXHSHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE407BRHSHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE407BXHSATL N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE407BRHSATL N/A 4 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE407BXHSFS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE407BRHSFS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE408BXHS N/A 4.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE408BRHS N/A 4.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE408BXHSKPS N/A 4.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
HSE408BRHSKPS N/A 4.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A 8790 lbf39100 N N/A 1640 rpm N/A
HSE408BXHSRSS N/A 4.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 147475 lbf656000 N N/A 180072 lbf801000 N N/A N/A 1640 rpm N/A
Unit of Measure
1 2 3 4 5 »