Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE412BRHSHTPS N/A 4.75 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE412BXHSATL N/A 4.75 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE412BRHSATL N/A 4.75 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE412BXHSFS N/A 4.75 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE412BRHSFS N/A 4.75 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSM125BXHS N/A 125 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSM125BRHS N/A 125 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSM125BXHSKPS N/A 125 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSM125BRHSKPS N/A 125 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSM125BXHSRSS N/A 125 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSM125BRHSRSS N/A 125 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSM125BXHSHTPS N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSM125BRHSHTPS N/A 125 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSM125BXHSATL N/A 125 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSM125BRHSATL N/A 125 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSM125BXHSFS N/A 125 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSM125BRHSFS N/A 125 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE415BXHS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BRHS N/A 4 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE415BXHSKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BRHSKPS N/A 4 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE415BXHSRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BRHSRSS N/A 4 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
HSE415BXHSHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A N/A 1500 rpm N/A
HSE415BRHSHTPS N/A 4 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 169281 lbf753000 N N/A 218964 lbf974000 N N/A 11016 lbf49000 N N/A 1500 rpm N/A
Unit of Measure
« 6 7 8 9 10 »