Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE300BRHSAFQA N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQA-4B N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQ N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQAKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQA-4BKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQAKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQA-4BKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQARSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQA-4BRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQARSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQA-4BRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQAHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQA-4BHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQAHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQA-4BHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQAATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQA-4BATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BXHSAFQATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE300BRHSAFQAATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
Unit of Measure
« 16 17 18 19 20 »