Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE300BRHSAFQA-4BATL | N/A 3 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BRHSAFQATL | N/A 3 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BXHSAFQAFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BXHSAFQA-4BFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BXHSAFQFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BRHSAFQAFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BRHSAFQA-4BFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BRHSAFQFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE303BXHSAFQB | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQ | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQB | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQ | N/A 3.1875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQBKPS | N/A 3.1875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQKPS | N/A 3.1875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQBKPS | N/A 3.1875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQKPS | N/A 3.1875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQBRSS | N/A 3.1875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQRSS | N/A 3.1875 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQBRSS | N/A 3.1875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQRSS | N/A 3.1875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQBHTPS | N/A 3.1875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQHTPS | N/A 3.1875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQBHTPS | N/A 3.1875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BRHSAFQHTPS | N/A 3.1875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|
| LSE303BXHSAFQBATL | N/A 3.1875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42145 lbf187300 N | N/A 52033 lbf231300 N | N/A 2790 rpm |
N/A
|